202AP00001A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
202AP00001A
Product specifications
Characteristic | Value |
|---|---|
| Actuation Type | Manual no handle or level bracket |
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine |
| Communication input | None |
| Construction | Sectional |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field |
| Maximum Flow Rate | 120 l/min |
| Maximum Pressure Rating | 250 bar |
| Maximum Working Port Leakage | 10 cc/min at 70 bar |
| Model Code | CM120RAP0000P0000PDM0010 |
| Mount Type | Integral flange |
| Ports | SAE |
| Product material | Cast Iron |
| Product Type | Mobile Valves |
| Sub-brand | None |
| Trade Name | CM120 |
| Unit type | Mobile Directional Valves |
| Work Ports | 14 UNF (SAE-10) |