202AP00071A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
202AP00071A
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Excavator – multiple sizes, Forestry, Refuse trucks, Forklift, Agricultural machinery, Truck mounted cranes, Marine | |
| Communication input | None | |
| Construction | Sectional | |
| Feature | Advanced technology that solves the toughest challengesOptimize and improve machine control and safety with Pro-FXRely on mobile valves in the field | |
| Maximum Flow Rate | 120 l/min | |
| Maximum Pressure Rating | 250 bar | |
| Maximum Working Port Leakage | 10 cc/min at 70 bar | |
| Model Code | CM12002TES250DL072 DL049N0N0A000010 | |
| Ports | SAE | |
| Product Height | 15.39 in | |
| Product Length/Depth | 5 in | |
| Product material | Cast Iron | |
| Product Type | Mobile Valves | |
| Product Volume | 636.377 in³ | |
| Product Width | 8.27 in | |
| Sections | 2 | |
| Sub-brand | None | |
| Trade Name | CM120 | |
| Unit type | Mobile Directional Valves |