
Danfoss
202X6X6Z
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
202X6X6Z
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Other - Hydraulic brake, power steering, fuel lines and transmission cooler lines, LP and natural gas (special order) |
| Brand | Danfoss |
| Certification(s) | ASAASMEMSSAE 040102 |
| End gender 1 | Male |
| End gender 2 | Female |
| End Size 1 | 3/8 IN |
| End Size 2 | 5/8 IN |
| End type 1 | NPTF |
| End type 2 | UNF |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards |
| Finish/plating | Nickel |
| Hex Size 1 | .75 in |
| Item type | NPTF Male to UNF Female |
| Packaged Height | 5.5 in |
| Packaged Length | 6.75 in |
| Packaged Volume | 250.594 in³ |
| Packaged Weight | 1.08 lb |
| Packaged Width | 6.75 in |
| Product Height | .75 in |
| Product Length/Depth | 1.015 in |
| Product material | Brass |
| Product Type | Male Connector |
| Product Volume | .571 in³ |
| Product Weight | .08 lb |
| Product Width | .75 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 3/8-18 |
| Thread Size 2 | 5/8-18 |
| Trade Name | Inverted Flare |
| Tube OD 1 | .281 in |
| Tube OD 2 | .281 in |
| UNSPSC | 40183100 |
| UPC | 725975762622 |