SPRING, COMPRESSION
20300-04
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20300-04
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 88,964 N |
| Material | MUSIC WIRE |
| Number of active Coils | 10,00 PC |
| Remarks | N/A |
| Spring, Inside Diameter | 4,2164 mm |
| Spring, Length Test | 23,9268 mm |
| Spring, Length unloaded | 26,1620 mm |
| Spring, Outside Diameter | 7,6200 mm |
| Spring, Rate | 40,104 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,7018 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |