Product specifications
Characteristic | Value |
---|---|
Force at Test Length | 50,710 N |
Material | MUSIC WIRE |
Number of active Coils | 17,60 PC |
Remarks | WIND |
Spring, Inside Diameter | 5,2832 mm |
Spring, Length Test | 29,3624 mm |
Spring, Length unloaded | 41,4274 mm |
Spring, Outside Diameter | 7,6708 mm |
Spring, Rate | 4,203 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 1,1938 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |