26B7B 30B7B REGISTER B
203304
Tools203304 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.375 |
| Product height mm | 9.525 |
| Product length in | 0.375 |
| Product length mm | 9.525 |
| Product width in | 1.500 |
| Product width mm | 38.1 |
| Sub brand | Airflex |