SPRING
20340-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20340-01
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 57,382 N |
| Material | MUSIC WIRE |
| Number of active Coils | 11,50 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 5,5880 mm |
| Spring, Length Test | 27,8130 mm |
| Spring, Length unloaded | 32,2580 mm |
| Spring, Outside Diameter | 8,6360 mm |
| Spring, Rate | 12,924 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,5240 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |