
DISC SPRING
203542-001
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
203542-001
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | DISC SPRING | Disc spring |
| Product height in | 3.300 | |
| Product height mm | 83.820 | |
| Product length in | 0.170 | |
| Product length mm | 4.318 | |
| Product width in | 3.300 | |
| Product width mm | 83.820 | |
| Sub brand | CHAR-LYNN | Char-Lynn |