SPRING
20375-04
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20375-04
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 185,046 N |
| Material | MUSIC WIRE |
| Number of active Coils | 5,26 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 5,4610 mm |
| Spring, Length Test | 16,3322 mm |
| Spring, Length unloaded | 18,7452 mm |
| Spring, Outside Diameter | 9,5250 mm |
| Spring, Rate | 76,530 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,0320 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |