Danfoss
204-1171-006
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
204-1171-006
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Used in Steering Control Unit | |
| Brand | Danfoss | |
| Design code | 6 | |
| Feature | Wheels, columns and valves to complete your steering systemResistant to wear, dirt and moistureMultiple configuration and customization options | |
| Horn brush wire terminal end | Pin and removable double end socket receptacle 3.96 [.156] diameter | |
| Horn wire feature | One horn wire | |
| Horn wire length | 114.3 [4.50] black wire oriented at 0 degrees | |
| Horn wire location | At 35.8 [1.41] | |
| Jacket length | 5.82 in | |
| Jacket/Base Type | Steel jacket 38.1 [1.50] dia with tabbed flange and screws | |
| Lower shaft end | Splined shaft 6.4 [.25] exposed | |
| Model Code | ACKSS1AJ0581A045D0800F | |
| Package contents | Steering column | |
| Product Height | 3.27 in | |
| Product Length/Depth | 7.1 in | |
| Product material | Steel | |
| Product Type | Steering Accessories | |
| Product Volume | 75.92 in³ | |
| Product Width | 3.27 in | |
| Shaft end wire terminal | Tinned bare wire end 100 [3.94] | |
| Special feature | None | |
| Sub-brand | None | |
| Trade Name | ACK Series |