Danfoss
204-3049-002
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
204-3049-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Used in Steering Control Unit | |
| Brand | Danfoss | |
| Design code | 2 | |
| Feature | Wheels, columns and valves to complete your steering systemResistant to wear, dirt and moistureMultiple configuration and customization options | |
| Horn brush wire terminal end | Pin and removable double end socket receptacle 3.96 [.156] diameter | |
| Horn wire feature | Two horn wire | |
| Horn wire length | 114.3 [4.50] black wire oriented at 0 degrees | |
| Horn wire location | At 48 [1.89] and 89.2 [3.51] | |
| Jacket length | 6.36 in | |
| Jacket/Base Type | Steel jacket mini 38.1 [1.50] dia with standard bearing | |
| Lower shaft end | Splined shaft 6.4 [.25] exposed | |
| Model Code | ACKMN1AJ0642T045D0200B | |
| Package contents | Steering column | |
| Product Height | 3.04 in | |
| Product Length/Depth | 7.64 in | |
| Product material | Steel | |
| Product Type | Steering Accessories | |
| Product Volume | 70.606 in³ | |
| Product Width | 3.04 in | |
| Special feature | None | |
| Sub-brand | None | |
| Trade Name | ACK Series |