Danfoss
204-4013-002
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
204-4013-002
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | Used in Steering Control Unit | |
| Brand | Danfoss | |
| Design code | 2 | |
| Feature | Wheels, columns and valves to complete your steering systemResistant to wear, dirt and moistureMultiple configuration and customization options | |
| Horn brush wire terminal end | Female wire end 3.96 [.156] diameter | |
| Horn wire feature | One horn wire | |
| Horn wire length | 128 [5.04] black wire oriented at 180 degrees | |
| Horn wire location | At 51 [2.01] and 127.3 [5.01] on top or far side away from operator | |
| Jacket/Base Type | Tilt column with flat flange mechanical push button | |
| Lower shaft end | Splined shaft 6.4 [.25] exposed | |
| Model Code | ACKTJ1AJAAT1Y050T0100B | |
| Package contents | Steering column | |
| Product Height | 6.74 in | |
| Product Length/Depth | 14.877 in | |
| Product material | Steel | |
| Product Type | Steering Accessories | |
| Product Volume | 512.385 in³ | |
| Product Width | 5.11 in | |
| Shaft end wire terminal | Horn button terminal with insulator 28.4 [1.12] | |
| Special feature | None | |
| Sub-brand | None | |
| Trade Name | ACK Series |