Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 44,482 N |
| Material | MUSIC WIRE |
| Number of active Coils | 10,40 PC |
| Remarks | WIND |
| Spring, Inside Diameter | 7,8740 mm |
| Spring, Length Test | 25,4000 mm |
| Spring, Length unloaded | 41,2750 mm |
| Spring, Outside Diameter | 10,3124 mm |
| Spring, Rate | 2,802 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,2192 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |