Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.720 | |
| A dimension MM | 43.688 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20410-18-06TXZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -18 | -18 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.882 | |
| Hose cut off factor MM | 22.403 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.276 | |
| Inside diameter MM | 7.010 | |
| Product height in | 0.629 | |
| Product height mm | 15.977 | |
| Product length in | 1.720 | |
| Product length mm | 43.688 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.629 | |
| Product width mm | 15.977 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
