HOSE NIPPLE,2P/08,DKOL/22,AP,STR-product-details

HOSE NIPPLE,2P/08,DKOL/22,AP,STR

20411-22-08SVTAG


Tools

Product specifications

Characteristic
Value
Description
BrandWINNER BY DANFOSSWinner by Danfoss
Compatible hose ID IN0.500
Compatible hose ID MM12.700
Construction StyleREUSABLEReusable
End connection hex size IN1.063
End connection hex size MM27.000
End type 1FEMALE METRIC 24 DEGREE CONEFemale metric 24 degree cone
Finish platingPASSIVATEPassivate
Hex size 1 IN1.063
Hex size 1 MM27.000
Hose cut off factor IN1.142
Hose cut off factor MM29.000
Hose size-8-8
Product material316L STAINLESS STEEL316L Stainless steel
SeriesWINNER 2-PIECEWinner 2-Piece
Thread size 1M22X1.5M22x1.5