20411-30-08TZF
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20411-30-08TZF
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets | |
| Compatible hose ID | .5 in | |
| Construction style | Crimp | |
| End gender 1 | Female | |
| End gender 2 | Male | |
| End Size 2 | 1/2 IN | |
| End type 1 | Metric | |
| End type 2 | Line/Hose/Tube | |
| Finish/plating | Zinc Plating | |
| Hex Size 1 | 1.42 in | |
| Hose cut-off factor | 1.2 in | |
| Hose dash size | -8 | |
| Inside diameter | .393 in | |
| Item type | Fitting Assembly | |
| Product Height | 1.42 in | |
| Product Length/Depth | 2.59 in | |
| Product material | Carbon Steel | |
| Product Volume | 5.222 in³ | |
| Product Weight | .33 lb | |
| Product Width | 1.42 in | |
| Thread sealant | No | |
| Thread Size 1 | M30X2 |