Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension MM | 44.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20411-52-24LTSVT | |
| Construction Style | CRIMP | Crimp |
| Hose cut off factor IN | 0.620 | |
| Hose cut off factor MM | 16.000 | |
| Inside diameter IN | 0.216 | |
| Inside diameter MM | 5.500 | |
| Product height in | 2.730 | |
| Product height mm | 69.342 | |
| Product length in | 4.350 | |
| Product length mm | 110.490 | |
| Product width in | 2.360 | |
| Product width mm | 59.944 |
