Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.498 | |
| A dimension MM | 63.449 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20411S-16-06WLTXZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.185 | |
| Hose cut off factor MM | 30.099 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.286 | |
| Inside diameter MM | 7.260 | |
| Product height in | 0.640 | |
| Product height mm | 16.256 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.640 | |
| Product width mm | 16.256 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |