
Winner by Danfoss
20411Y-45-06SVT
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20411Y-45-06SVT
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Fittings are used in the high pressure, high reliability hydraulics system of mobile, mining equipment, shipyard, primary metal, wind power and various industrial markets. |
| Brand | Winner by Danfoss |
| Compatible hose ID | .375 in |
| Construction style | Crimp |
| End gender 1 | Female |
| End gender 2 | Female |
| End Size 2 | 3/8 IN |
| End type 1 | Metric |
| End type 2 | Line/Hose/Tube |
| Feature | Dura-Kote plating for superior corrosion resistanceInnovative design to deliver performance and maximum uptimeSystem engineered to extend hose assembly life |
| Finish/plating | Zinc Plating |
| Hex Size 2 | .945 in |
| Hose dash size | -6 |
| Item type | Fitting Assembly |
| Outside diameter | 1.074 in |
| Product Diameter | 1.075 in |
| Product Height | 1.075 in |
| Product material | 316L Stainless Steel |
| Product Type | Crimp Hose Fittings |
| Product Weight | .814 lb |
| Product Width | 1.075 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | M20X1.5 |
| Trade Name | 1-Piece |