Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.140 | |
| A dimension MM | 80.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.600 | |
| Backup hex size MM | 40.640 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20412-36-12TZ | |
| Compatible hose ID IN | 0.740 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 40.996 | |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.350 | |
| Hose cut off factor MM | 34.500 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.590 | |
| Inside diameter MM | 15.000 | |
| Product height in | 1.850 | |
| Product height mm | 46.990 | |
| Product length in | 3.400 | |
| Product length mm | 86.360 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.600 | |
| Product width mm | 40.640 | |
| Thread size 1 | M36X2 | M36x2 |
| Tube OD 1 IN | 1.100 | |
| Tube OD 1 MM | 28.000 |
