Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.700 | |
| A dimension MM | 94.000 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 2.160 | |
| Backup hex size MM | 54.864 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20412-45-16TZ | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 49.987 | |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.490 | |
| Hose cut off factor MM | 38.000 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.780 | |
| Inside diameter MM | 20.000 | |
| Product height in | 2.490 | |
| Product height mm | 63.246 | |
| Product length in | 3.970 | |
| Product length mm | 100.838 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.160 | |
| Product width mm | 54.864 | |
| Thread size 1 | M45X2 | M45x2 |
| Tube OD 1 IN | 1.380 | |
| Tube OD 1 MM | 35.000 |
