Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.973 | |
| A dimension MM | 75.500 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.614 | |
| Backup hex size MM | 40.996 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20412CF-36-12TZ | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.614 | |
| End connection hex size MM | 40.996 | |
| End size 1 | -36 | -36 |
| End type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.800 | |
| Hose cut off factor MM | 45.720 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.591 | |
| Inside diameter MM | 15.011 | |
| Product height in | 1.615 | |
| Product height mm | 41.021 | |
| Product length in | 2.973 | |
| Product length mm | 75.514 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.615 | |
| Product width mm | 41.021 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M36X1.5 | M36x1.5 |
