Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.386 | |
| A dimension MM | 86.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20412CF-36-16Z | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -36 | -36 |
| End Type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Hose cut off factor IN | 1.182 | |
| Hose cut off factor MM | 30.023 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.788 | |
| Inside diameter MM | 20.015 | |
| Product height in | 1.615 | |
| Product height mm | 41.021 | |
| Product length in | 3.386 | |
| Product length mm | 86.000 | |
| Product width in | 1.615 | |
| Product width mm | 41.021 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
| Thread size 1 | M36X1.5 | M36x1.5 |
