Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.705 | |
| A dimension MM | 119.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20413-45-20WZ | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -45 | -45 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Hose cut off factor IN | 1.508 | |
| Hose cut off factor MM | 38.303 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.945 | |
| Inside diameter MM | 24.003 | |
| Product height in | 1.732 | |
| Product height mm | 43.993 | |
| Product length in | 4.705 | |
| Product length mm | 119.500 | |
| Product width in | 1.732 | |
| Product width mm | 43.993 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |