Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.854 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20415-12-04WXY1 | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -12 | -12 |
| End Type 1 | FEMALE GB METRIC 74 DEG CONE | Female GB metric 74 deg cone |
| Finish plating | NONE | None |
| Hose cut off factor IN | 0.953 | |
| Hose cut off factor MM | 24.206 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.138 | |
| Inside diameter MM | 3.505 | |
| Product height in | 0.472 | |
| Product height mm | 11.989 | |
| Product length in | 1.854 | |
| Product length mm | 47.092 | |
| Product width in | 0.472 | |
| Product width mm | 11.989 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |