Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.909 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20415-16-06WXZ | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.768 | |
| Hose cut off factor MM | 19.507 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.232 | |
| Inside diameter MM | 5.893 | |
| Product height in | 0.590 | |
| Product height mm | 14.986 | |
| Product length in | 1.909 | |
| Product length mm | 48.489 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.590 | |
| Product width mm | 14.986 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |