Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.909 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20415-22-08TXY1 | |
| Compatible hose ID IN | 0.410 | |
| Compatible hose ID MM | 10.300 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -22 | -22 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.008 | |
| Hose cut off factor MM | 25.603 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.283 | |
| Inside diameter MM | 7.188 | |
| Product height in | 0.787 | |
| Product height mm | 19.990 | |
| Product length in | 1.909 | |
| Product length mm | 48.489 | |
| Product width in | 0.787 | |
| Product width mm | 19.990 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |