Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.067 | |
| A dimension MM | 52.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20415-22-10WXY1 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -22 | -22 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.071 | |
| Hose cut off factor MM | 27.203 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.378 | |
| Inside diameter MM | 9.601 | |
| Product height in | 0.866 | |
| Product height mm | 21.996 | |
| Product length in | 2.067 | |
| Product length mm | 52.502 | |
| Product width in | 0.866 | |
| Product width mm | 21.996 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |