Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.149 | |
| A dimension MM | 54.585 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20415-30-12WXZ | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -30 | -30 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.153 | |
| Hose cut off factor MM | 29.286 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.500 | |
| Inside diameter MM | 12.700 | |
| Product height in | 1.102 | |
| Product height mm | 27.991 | |
| Product length in | 2.149 | |
| Product length mm | 54.585 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.102 | |
| Product width mm | 27.991 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |