Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.299 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20415-36-16WXZ | |
| Compatible hose ID IN | 0.880 | |
| Compatible hose ID MM | 22.200 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -36 | -36 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.201 | |
| Hose cut off factor MM | 30.505 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.650 | |
| Inside diameter MM | 16.510 | |
| Product height in | 1.299 | |
| Product height mm | 32.995 | |
| Product length in | 2.299 | |
| Product length mm | 58.395 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.299 | |
| Product width mm | 32.995 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |