Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.590 | |
| A dimension MM | 65.786 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20415-36-20WXZ | |
| Compatible hose ID IN | 1.120 | |
| Compatible hose ID MM | 28.600 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -36 | -36 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.291 | |
| Hose cut off factor MM | 32.791 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.874 | |
| Inside diameter MM | 22.200 | |
| Product height in | 1.811 | |
| Product height mm | 45.999 | |
| Product length in | 2.590 | |
| Product length mm | 65.786 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.811 | |
| Product width mm | 45.999 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |