Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.952 | |
| A dimension MM | 74.981 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20415-45-24WXZ | |
| Compatible hose ID IN | 1.380 | |
| Compatible hose ID MM | 34.900 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -45 | -45 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.354 | |
| Hose cut off factor MM | 34.392 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.023 | |
| Inside diameter MM | 25.984 | |
| Product height in | 1.890 | |
| Product height mm | 48.006 | |
| Product length in | 2.952 | |
| Product length mm | 74.981 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.890 | |
| Product width mm | 48.006 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |