Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.661 | |
| A dimension MM | 93.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20415-52-32WXY1 | |
| Compatible hose ID IN | 1.810 | |
| Compatible hose ID MM | 46.000 | |
| Construction Style | REUSABLE | Reusable |
| End size 1 | -52 | -52 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | NONE | None |
| Hose cut off factor IN | 1.630 | |
| Hose cut off factor MM | 41.402 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.614 | |
| Inside diameter MM | 40.996 | |
| Product height in | 2.441 | |
| Product height mm | 62.001 | |
| Product length in | 3.661 | |
| Product length mm | 92.989 | |
| Product width in | 2.441 | |
| Product width mm | 62.001 | |
| Series | 100R5 REUSABLE | 100R5 Reusable |
| Thread sealant | NO | No |