Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.803 | |
| A dimension MM | 45.796 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2041TC-16-04SRWX | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.882 | |
| Hose cut off factor MM | 22.403 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.165 | |
| Inside diameter MM | 4.191 | |
| Product height in | 0.531 | |
| Product height mm | 13.487 | |
| Product length in | 1.803 | |
| Product length mm | 45.796 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.531 | |
| Product width mm | 13.487 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |