Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.968 | |
| A dimension MM | 50.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2041TC-16-06SRWX | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 0.972 | |
| Hose cut off factor MM | 24.689 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.263 | |
| Inside diameter MM | 6.680 | |
| Product height in | 0.575 | |
| Product height mm | 14.605 | |
| Product length in | 1.968 | |
| Product length mm | 49.987 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.575 | |
| Product width mm | 14.605 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |