Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.193 | |
| A dimension MM | 55.700 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2041TC-16-08NWZ | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | NONE | None |
| Hose cut off factor IN | 0.953 | |
| Hose cut off factor MM | 24.206 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.378 | |
| Inside diameter MM | 9.601 | |
| Product height in | 0.748 | |
| Product height mm | 18.999 | |
| Product length in | 2.193 | |
| Product length mm | 55.700 | |
| Product width in | 0.748 | |
| Product width mm | 18.999 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |