Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.362 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2041TC-26-08NVSRT | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -26 | -26 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | PASSIVATE | Passivate |
| Hose cut off factor IN | 1.122 | |
| Hose cut off factor MM | 28.499 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.378 | |
| Inside diameter MM | 9.601 | |
| Product height in | 0.945 | |
| Product height mm | 24.003 | |
| Product length in | 2.362 | |
| Product length mm | 59.995 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.945 | |
| Product width mm | 24.003 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |