Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.409 | |
| A dimension MM | 61.200 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2041TC-26-10NTZD | |
| Compatible hose ID IN | 0.620 | |
| Compatible hose ID MM | 15.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -26 | -26 |
| End Type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hose cut off factor IN | 1.173 | |
| Hose cut off factor MM | 29.794 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.504 | |
| Inside diameter MM | 12.802 | |
| Product height in | 0.945 | |
| Product height mm | 24.003 | |
| Product length in | 2.409 | |
| Product length mm | 61.200 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.945 | |
| Product width mm | 24.003 | |
| Series | WINNER 1-PIECE | Winner 1-Piece |
| Thread sealant | NO | No |