Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.866 | |
| Backup hex size MM | 21.996 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2041TE-16-05TZ | |
| Compatible hose ID IN | 0.313 | |
| Compatible hose ID MM | 7.938 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.866 | |
| Hose size | -5 | -5 |
| Product material | CARBON STEEL | Carbon steel |
