Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.259 | |
| Backup hex size MM | 31.979 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 2041TE-26-10TZ | |
| Compatible hose ID IN | 0.625 | |
| Compatible hose ID MM | 15.875 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.259 | |
| End connection hex size MM | 31.979 | |
| Hose size | -10 | -10 |
| Product material | CARBON STEEL | Carbon steel |
