
FITTING-NIPPLE
2041TF-1404WVPKCPZ
Catalog item:
2041TF-1404WVPKCPZ
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Braided fittings
2041TF-1404WVPKCPZ
Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.989 |
| A dimension MM | 50.500 |
| Angle shape | Straight |
| Brand | Winner by Danfoss |
| Catalog Item | 2041TF-1404WVPKCPZ |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End connection hex size MM | 17.000 |
| End size 1 | -14 |
| End type 1 | Female metric 24 degree cone |
| Finish plating | None |
| Hose cut off factor IN | 0.886 |
| Hose cut off factor MM | 22.504 |
| Hose size | -4 |
| Inside diameter IN | 0.158 |
| Inside diameter MM | 4.013 |
| Product height in | 0.749 |
| Product height mm | 19.025 |
| Product length in | 1.988 |
| Product length mm | 50.500 |
| Product width in | 0.749 |
| Product width mm | 19.025 |
| Series | Winner 2-Piece |
| Thread sealant | No |
| Thread size 1 | M14x1.5 |