SPRING, RELIEF
20420-01
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
20420-01
Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 112,851 N |
| Material | MUSIC WIRE |
| Number of active Coils | 8,50 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 7,4676 mm |
| Spring, Length Test | 21,1074 mm |
| Spring, Length unloaded | 31,7500 mm |
| Spring, Outside Diameter | 10,6680 mm |
| Spring, Rate | 10,613 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,6002 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |