Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
204222
BRACKET-SENSOR ACTIVATOR, 225DBBS
204222
Where to buy
Export PDF
Tools
Add to comparison
204222
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.690
Product height mm
119.126
Product length in
5.130
Product length mm
130.302
Product width in
1.160
Product width mm
29.464
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex