Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
204223
BRACKET-LIMIT SWITCH, 225DBBS
204223
Where to buy
Export PDF
Tools
Add to comparison
204223
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.760
Product height mm
70.104
Product length in
2.250
Product length mm
57.150
Product width in
1.500
Product width mm
38.100
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex