Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
204226
BRACKET-LIMIT SWITCH ACTIVATOR, 25DBBS
204226
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
204226
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.810
Product height mm
71.374
Product length in
4.720
Product length mm
119.888
Product width in
3.050
Product width mm
77.470
Series
DBBS
DBBS
Sub brand
AIRFLEX
Airflex