Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.535 | |
| A dimension MM | 64.389 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-12-04WS14Z | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.300 | |
| Drop dimension MM | 33.0 | |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.300 | |
| Hose cut off factor MM | 33.020 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 3.988 | |
| Product height in | 0.595 | |
| Product height mm | 15.113 | |
| Product length in | 2.519 | |
| Product length mm | 63.983 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.669 | |
| Product width mm | 16.993 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
