Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.520 | |
| A dimension MM | 64.000 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-12-04WZF | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.590 | |
| Drop dimension MM | 15.1 | |
| End connection torque | 15-19 LB-FT(20-25 NM) | 15-19 lb-ft(20-25 Nm) |
| End size 1 | -12 | -12 |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.420 | |
| Hose cut off factor MM | 36.000 | |
| Hose size | -4 | -4 |
| Inside diameter IN | 1.100 | |
| Inside diameter MM | 2.500 | |
| Product height in | 1.164 | |
| Product height mm | 29.565 | |
| Product length in | 4.100 | |
| Product length mm | 104.140 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M12X1.5 | M12x1.5 |
