Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.901 | |
| A dimension MM | 73.700 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-14-03HATZ | |
| Compatible hose ID IN | 0.190 | |
| Compatible hose ID MM | 4.800 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 1.024 | |
| Drop dimension MM | 26.0 | |
| End size 1 | -14 | -14 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.067 | |
| Hose cut off factor MM | 52.502 | |
| Hose size | -3 | -3 |
| Inside diameter IN | 0.119 | |
| Inside diameter MM | 3.023 | |
| Product height in | 1.024 | |
| Product height mm | 26.010 | |
| Product length in | 2.901 | |
| Product length mm | 73.685 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.472 | |
| Product width mm | 11.989 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
