Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.681 | |
| A dimension MM | 68.100 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-14-06WXZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | REUSABLE | Reusable |
| Drop dimension IN | 0.630 | |
| Drop dimension MM | 16.00 | |
| End size 1 | -14 | -14 |
| End type 1 | FEMALE METRIC 24 DEGREE CONE | Female metric 24 degree cone |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.500 | |
| Hose cut off factor MM | 38.100 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.276 | |
| Inside diameter MM | 7.010 | |
| Product height in | 0.630 | |
| Product height mm | 16.002 | |
| Product length in | 2.681 | |
| Product length mm | 68.097 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.590 | |
| Product width mm | 14.986 | |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread sealant | NO | No |
