Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.681 | |
| A dimension MM | 68.100 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.670 | |
| Backup hex size MM | 17.018 | |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 20441-14-06WZ | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.500 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.629 | |
| Drop dimension MM | 16.0 | |
| End connection hex size IN | 0.669 | |
| End connection hex size MM | 16.993 | |
| End connection torque | 19-23 LB-FT(25-30 NM) | 19-23 lb-ft(25-30 Nm) |
| End type 1 | 24 DEG. DKO SWIVEL LIGHT DUTY | 24 deg. DKO swivel light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.500 | |
| Hose cut off factor MM | 38.100 | |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.157 | |
| Inside diameter MM | 4.000 | |
| Product height in | 2.850 | |
| Product height mm | 72.390 | |
| Product length in | 4.570 | |
| Product length mm | 116.078 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.670 | |
| Product width mm | 17.018 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | WINNER 2-PIECE | Winner 2-Piece |
| Thread size 1 | M14X1.5 | M14x1.5 |
